IESNA:LM-63-2002
[TEST]P1445149
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]05/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-VA0-740-U-MQ-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT VISUAL COMFORT LED LUMINAIRE 9W 70CRI 4000K w/ TYPE V MEDIUM DISTRIBUTION OPTIC
[LAMP] 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.07A 8.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_THDi]29.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]915.8
TILT=NONE
1 -1 1 37 11 1 1 -0.7083 -0.7083 0.0000
1.000 1 8.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
144.9 143.7 139.8 133.0 127.1 124.6 125.4 127.9 134.4 144.6 156.9 168.1 176.6 182.6 186.8 189.6 191.5 
193.0 195.8 200.8 205.4 210.3 215.8 215.5 212.4 209.0 200.9 189.3 177.1 160.1 138.7 116.5 90.9 
63.9 34.4 7.8 0.0 
144.9 143.7 139.8 132.8 126.8 124.6 125.5 128.3 134.8 144.8 156.7 168.4 176.0 181.6 185.4 188.4 190.7 
193.0 195.8 201.1 206.1 211.2 216.3 216.2 213.7 210.9 203.0 190.7 178.1 161.5 141.4 117.9 92.0 
65.2 35.1 8.1 0.0 
144.9 143.8 139.8 133.1 126.9 124.8 126.0 130.2 136.6 145.1 156.1 165.7 171.5 175.3 178.6 181.9 185.1 
188.8 193.7 200.9 208.2 215.4 222.2 223.9 221.7 218.6 214.0 200.8 186.8 171.2 151.3 127.7 101.3 
73.4 41.6 10.1 0.0 
144.9 143.8 140.0 133.4 126.9 125.1 127.2 131.4 137.5 145.7 154.9 162.5 166.0 169.1 172.1 175.5 179.2 183.4 
189.8 198.2 206.1 216.5 225.9 229.3 229.3 227.0 221.7 214.0 201.7 184.7 163.4 139.5 111.6 82.6 
50.3 11.9 0.0 
144.9 143.7 140.3 133.6 127.2 125.7 128.2 132.1 136.9 144.2 151.6 158.9 162.6 165.4 168.2 170.8 174.1 178.4 
184.7 194.4 203.7 214.1 225.0 230.9 231.1 230.4 227.8 218.3 206.7 191.8 171.3 146.6 117.8 88.8 
57.3 15.2 0.0 
144.9 143.7 140.4 134.4 128.0 126.8 128.8 131.9 135.8 140.9 146.6 152.7 155.8 158.4 160.8 163.7 167.0 170.5 
176.4 186.7 195.2 204.8 217.6 224.1 223.8 223.4 220.7 212.4 203.4 189.8 170.5 145.9 118.1 89.7 
59.0 16.8 0.0 
144.9 143.5 141.1 135.3 129.6 128.5 129.9 132.1 134.8 138.3 142.6 147.3 149.6 151.3 152.5 153.6 155.3 157.5 161.1 
167.9 174.4 181.6 189.8 194.0 193.5 192.7 190.7 182.5 173.2 161.2 145.6 124.8 100.2 76.3 49.0 14.1 
0.0 
144.9 143.5 141.5 135.9 131.3 130.3 131.6 133.1 135.3 138.3 141.4 144.6 146.5 147.7 148.2 149.0 149.6 150.7 153.2 
157.2 160.3 164.9 169.0 168.4 166.0 161.7 155.8 148.2 137.3 124.0 108.3 90.9 71.5 51.7 31.3 10.4 0.0 
144.9 143.7 142.0 136.9 132.5 131.6 132.8 134.8 137.5 140.7 143.4 146.2 147.7 148.8 149.3 150.1 150.7 151.4 153.3 
156.6 159.5 162.0 164.9 164.0 160.3 156.1 151.0 139.3 127.6 115.3 99.9 82.1 63.5 43.8 24.5 7.0 0.0 
144.9 143.8 142.0 137.5 133.1 132.1 133.8 135.9 138.9 142.8 146.2 149.3 151.3 152.5 153.3 154.2 155.2 156.4 158.9 
163.2 166.8 170.7 174.6 173.8 171.3 169.0 162.2 151.3 140.9 127.7 110.5 91.4 70.6 48.6 25.4 5.0 0.0 
144.9 143.8 142.0 137.6 133.4 132.2 133.6 136.1 139.3 143.2 146.6 149.9 151.8 153.0 153.9 154.7 155.8 157.2 159.4 
163.7 167.1 171.3 175.8 175.3 172.6 169.6 162.6 152.2 142.3 128.3 110.2 91.7 71.1 48.3 24.8 3.1 0.0 
